elite IP66 Panelboards with Standard Chassis
Available in 24 to 96 poles, Fully welded 1.2mm 316L stainless steel or 1.6mm powdercoated galvanised steel construction with gland plates supplied as standard and many more features.
Filter
Category
- invicta Panelboards
-
performa™ Panelboards
- apex Panelboards
- apex PLUS Panelboards with Standard Chassis
- apex PLUS Panelboards with Split Chassis
- elite IP66 Panelboards with Standard Chassis
- elite IP66 Panelboards with 24 Pole Standard Chassis
- elite IP66 Panelboards with 36 Pole Standard Chassis
- elite IP66 Panelboards with 48 Pole Standard Chassis
- elite IP66 Panelboards with 60 Pole Standard Chassis
- elite IP66 Panelboards with 72 Pole Standard Chassis
- elite IP66 Panelboards with 96 Pole Standard Chassis
- elite IP66 Panelboards with Split Chassis
- elite 400 IP66 Panelboards with Standard Chassis
- elite 400 IP66 Panelboards with Hybrid Chassis
- performa™ Extension Boxes
- performa™ Accessories
- apex PLUS Panelboards with Metering
- elite IP66 Panelboards with Metering Chassis
- apex PLUS Panelboards with 3 Split Chassis
- elite IP66 Panelboards with 3 Split Chassis
- Tee-off Boxes