apex PLUS Panelboards with Split Chassis
Available in 24 to 96 poles, 1.6mm tough powdercoated galvanised steel construction with gland plates supplied as standard, Split Neutral & Earth Links with bridged neutrals and many more features.
Filter
Category
- invicta Panelboards
-
performa™ Panelboards
- apex Panelboards
- apex PLUS Panelboards with Standard Chassis
- apex PLUS Panelboards with Split Chassis
- apex PLUS with 18/12 Pole Split Chassis
- apex PLUS with 24/18 Pole Split Chassis
- apex PLUS with 30/12 Pole Split Chassis
- apex PLUS with 36/18 Pole Split Chassis
- apex PLUS with 36/30 Pole Split Chassis
- apex PLUS with 42/12 Pole Split Chassis
- apex PLUS with 42/24 Pole Split Chassis
- apex PLUS with 48/18 Pole Split Chassis
- apex PLUS with 48/42 Pole Split Chassis
- apex PLUS with 60/30 Pole Split Chassis
- apex PLUS with 72/18 Pole Split Chassis
- apex PLUS with 18/24/18 Pole Split Chassis
- apex PLUS with 18/24/24/12 Pole Split Chassis
- elite IP66 Panelboards with Standard Chassis
- elite IP66 Panelboards with Split Chassis
- elite 400 IP66 Panelboards with Standard Chassis
- elite 400 IP66 Panelboards with Hybrid Chassis
- performa™ Extension Boxes
- performa™ Accessories
- apex PLUS Panelboards with Metering
- elite IP66 Panelboards with Metering Chassis
- apex PLUS Panelboards with 3 Split Chassis
- elite IP66 Panelboards with 3 Split Chassis
- Tee-off Boxes