DIN Control and Indication

Isolating, changeover and selector switches, push buttons, indicator lights, delay timers, emergency lighting test packages, DIN socket outlets and contactors.

Hager offers a selection of Isolating, Changeover and Selector Switches, Push Buttons, Indicator Lights, Delay Timers, Emergency Lighting Test Packages, DIN Socket Outlets and Contactors that are used for isolation, installation monitoring and circuit control.

Isolating Switches

For use as a switch isolator in all types of circuits. As defined in AS/NZS3000-2007, clause 2.3.3.2: "The supply to every installation shall be controlled by a main switch or switches that control the whole installation". Positive contact indication, with ON position 'I' in red and OFF position 'O' in green.

Manual Change Over Switches

Manual Change Over Switches (COS)or DIN rail mounted Manual Transfer Switches (MTS) for the manual switching between two or more electrical circuits.

Selector Switches

To provide command signals or program selection in electrical control schemes.

Contactors

Remote switching and control of power circuits suitable for lighting, heating, ventilation, pumps and home automation.

Latching and Interface Relays

For the control of lighting circuits in private buildings, small industrial buildings and administration buildings. The pulse can be provided via a push button or switch.

Push Buttons

Impulse push buttons and latching push buttons. These versions with indicator lights are equipped with green or red diffuser (LED technology)

Indicator Light and DIN Socket Outlets

These products are used for remote controlling signalisation of any event in any electrical installation (residential, tertiary and industrial), LED technology providing longer life, new design and integrated label holder.

Transformers, Bells and Buzzers

Transformers, Bells and Buzzers provide safety for extra low voltage 8, 12, 24V~.