apex PLUS Panelboards with Standard Chassis
Available in 24 to 96 poles, 1.6mm tough powdercoated galvanised steel construction with gland plates supplied as standard, Split Neutral & Earth Links with bridged neutrals and many more features.
Category
- invicta Panelboards
-
performa™ Panelboards
- apex Panelboards
- apex PLUS Panelboards with Standard Chassis
- apex PLUS Panelboards with 24 Pole Standard Chassis
- apex PLUS Panelboards with 36 Pole Standard Chassis
- apex PLUS Panelboards with 48 Pole Standard Chassis
- apex PLUS Panelboards with 60 Pole Standard Chassis
- apex PLUS Panelboards with 72 Pole Standard Chassis
- apex PLUS Panelboards with 96 Pole Standard Chassis
- apex PLUS Panelboards with Split Chassis
- elite IP66 Panelboards with Standard Chassis
- elite IP66 Panelboards with Split Chassis
- elite 400 IP66 Panelboards with Standard Chassis
- elite 400 IP66 Panelboards with Hybrid Chassis
- performa™ Extension Boxes
- performa™ Accessories
- apex PLUS Panelboards with Metering
- elite IP66 Panelboards with Metering Chassis
- apex PLUS Panelboards with 3 Split Chassis
- elite IP66 Panelboards with 3 Split Chassis
- Enclosed Solutions - ATS/MTS
- Tee-off Boxes