Documentations
catalog.pageproduct.showmore_downloads.button
performa™ Panelboards
Hager’s range of panelboards has undergone an extensive development in conjunction with Australian contractors, as a solution for modern electrical commercial installations. Boasting an aesthetic design and a robust construction, the performa 2 panelboard range provides more space for wiring and incomer cables, along with a secure 3 point locking system. Available up to 400A with a standard or hybrid chassis and with a 316L stainless steel material option across the entire elite panelboard range, they provide complete flexibility to meet your design specifications and can either be supplied standard or fully loaded and wired.
Category
- invicta Panelboards
-
performa™ Panelboards
- apex Panelboards
- apex PLUS Panelboards with Standard Chassis
- apex PLUS Panelboards with Split Chassis
- elite IP66 Panelboards with Standard Chassis
- elite IP66 Panelboards with Split Chassis
- elite 400 IP66 Panelboards with Standard Chassis
- elite 400 IP66 Panelboards with Hybrid Chassis
- performa™ Extension Boxes
- performa™ Accessories
- apex PLUS Panelboards with Metering
- elite IP66 Panelboards with Metering Chassis
- apex PLUS Panelboards with 3 Split Chassis
- elite IP66 Panelboards with 3 Split Chassis
- Enclosed Solutions - ATS/MTS
- Tee-off Boxes