Apex+ DB 250A isolator 60 poles IP43 1400x600x200 mm JPD6000S25DW
Complete your system
Optional accessories
-
Power phase busbar 1 products available -
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases60
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current250 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisFixed load chassis
Capacity
-
Number of modules42
Weight
-
Weight59 kg
Dimensions
-
Height1400 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles60
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPD6000S25DW
DB, apex+, 60Pole,250A Isolator 2x8 Mod+26 Mod, grey, 1400x600x200mm
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation