The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa elite and elite 400 - IP66
    • JPE2400S16DX
    EAN
    9329659003851
    Packaging
    1 Piece
    • performa elite and elite 400 - IP66

    DB Elite 24P 160A Isolator Surface IP66 Steel 1000x600x250 Orange 42M JPE2400S16DX

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    DB Elite 24P 160A Isolator Surface IP66 Steel 1000x600x250 Orange 42M

    JPE2400S16DX

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 16 products available
    • Emer­gency lighting kit 2 products available
    • Gland plate for enclosure 1 products available
    • Docu­ment holder 1 products available
    • Insert for lock system 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Emer­gency lighting kit
    • Gland plate for enclosure
    • Docu­ment holder
    • Insert for lock system
    • JVC0PFL

      EUR 0.00  / *
    • FL72Z

      Cylinder insert for key lock, Orion.Plus

      EUR 0.00  / *
    • FL78Z1AU

      Elite, Swing handel lock with padlock option + Insert key

      EUR 0.00  / *
    • JP012

      Pole filler, Consumer Unit, Single pole for Din rail ways

      EUR 0.00  / *
    • JPA0D250

      EUR 0.00  / *
    • JPA0D25K

      Main direct incomer link kit

      EUR 0.00  / *
    • JPA0EXTMP

      Mounting Plate, APEX/ELITE, for extension box

      EUR 0.00  / *
    • JPA0M160

      EUR 0.00  / *
    • JPA0M16K

      main incomer 160A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0M200

      EUR 0.00  / *
    • JPA0M20K

      main incomer 200A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0S160

      EUR 0.00  / *
    • JPA0S16K

      Performa 2 primary incoming link Kit

      EUR 0.00  / *
    • JPA0S250

      EUR 0.00  / *
    • JPA0S25K

      main incomer 250A switch link kit

      EUR 0.00  / *
    • JPA0S40K

      400A main switch kit (HA357 )

      EUR 0.00  / *
    • EMERG3WA

      Emerg Test Kit 4 NC Circuit (wired)

      EUR 0.00  / *
    • EMERG4WA

      Emerg Test Kit 2 NC Circuit (wired)

      EUR 0.00  / *
    • JPEGPALUX

      Gland plate, Elite, Aluminium, X15, 600mm(L)*390mm(W)

      EUR 0.00  / *
    • JK2X007AU

      EUR 0.00  / *
    • FL73Z

      Cylinder insert for FL78Z 92268

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of access­ible phases
      24
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      160 A
    Equip­ment
    • With lock
      Yes
    • Has mounting plate
      No
    • Equipped with switch
      Isol­ator
    • Number of switches
      1
    • Type of busbar chassis
      Fixed load chassis
    Capa­city
    • Number of modules
      42
    Weight
    • Weight
      43 kg
    Dimen­sions
    • Height
      1000 mm
    • Width
      600 mm
    • Depth
      250 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • Colour
      Orange
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP66
    • Locking type
      3-point lever, Key lock
    Archi­tec­ture
    • Number of poles
      24

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JPE2400S16DX
    PDF
    RoHS report JPE2400S16DX
    PDF

    Downloads

    • Product image

      Image JPE2400S16DX  | Hager Australia

      Product Image JPE2400S16DX

    • Product datasheet

      Image Hager Product data sheet JPE2400S16DX  | Hager Australia

      Hager Product data sheet JPE2400S16DX

      DB, elite, 24Pole,160A Isolator 2x8 Mod+26 Mod,orange,1000x600x250mm

      PDF
    • Manual

      Image Manual en-GB 2024-03-05  | Hager Australia

      Manual en-GB 2024-03-05

      PDF
      16,47 MB
    • Brochure

      Image Hager - performa Solutions Brochure  | Hager Australia

      Hager - performa Solutions Brochure

      PDF
      11,48 MB
    More documentation

    Discover more of this product range

      5
    • 1
      JVC0PFL - Safety Pole Filler 10-Pack, 480x280x120 mm
      JVC0PFL
      Safety Pole Filler 10 pack
    • 2
      EMERG3WA - Hager Emergency Test Kit 4NC 40A 230V 50Hz DIN rail 10-180 min delay
      EMERG3WA
      Emerg Test Kit 4 NC Circuit (wired)
    • 3
      EMERG4WA - Hager Emergency Test Kit 2NC 25A 230V 50Hz Adjustable 10-180 min DIN-rail 2 Mod
      EMERG4WA
      Emerg Test Kit 2 NC Circuit (wired)
    • 4
      JPE0612S40TS - Elite Stainless Steel DB IP66 18-pole 42M Surface 1000x600x250mm 320A
      JPE0612S40TS
      DB, elite, 320A, 6+12Pole, 400A ISO-S.1000x600x250mm
    • 5
      JPE0612S40TW - Distribution Board Elite IP66 320A 18-pole Hybrid 42M 1000x600x250mm
      JPE0612S40TW
      DB, elite, 320A, 6+12Pole, 400A ISO-WH.1000x600x250mm

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group