Distribution Board Elite IP66 320A 18-pole Hybrid 42M 1000x600x250mm JPE0612S40TW
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 15 products available -
Emergency lighting kit 2 products available -
Power phase busbar 1 products available -
Document holder 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases18
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current IN276 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisHybrid chassis
Capacity
-
Number of modules42
Weight
-
Weight45 kg
Dimensions
-
Height1000 mm
-
Width600 mm
-
Depth250 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP66
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles18
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPE0612S40TW
DB, elite, 320A, 6+12Pole, 400A ISO-WH.1000x600x250mm
PDF -
Manual
Manual en-GB 2024-03-05
PDF15,40 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation