Meterboxes
The Hager meterbox range is designed for single or multi-phase residential and commercial installations. All Hager meterboxes are compliant with AS/NZS 3012, and are suitable for temporary or permanent installations.
Residential Meterboxes - Single Dwelling
Our single dwelling meterboxes are specifically designed to meet Australian Standards and comply with the Service Installation Rules of each Australian state.
Residential Group Metering Enclosures
Our range of prewired and unwired enclosures for multiple tenancy installations are constructed with a robust 1.5mm galvanised steel and are complete with Consumer Neutral and Earth links. The prewired metering enclosures are fitted with the relevant MCBs, meter fuse or meter isolators, service fuse holders and suitable main switches to comply with Supply Authority Rules and Regulations in your state.