The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Meter­boxes and Group Metering Enclos­ures
    • Group Metering Enclos­ures
    • VYGMV9
    EAN
    3250611005629
    Packaging
    1 Piece
    • Group Metering Enclos­ures

    Group Metering Enclosure 9-way IP23 IK05 Steel Surface mount 3-point lock VYGMV9

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Group Metering Enclosure 9-way IP23 IK05 Steel Surface mount 3-point lock

    VYGMV9

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Base/­base element 1 products available

    Complete your system

    • Base/­base element
    • VZGM002

      Plinths for GME 6, 8, 9

      EUR 0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      DIN rail, Surface mounting
    Elec­tric current
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • Has mounting plate
      No
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      No chassis
    Capa­city
    • Number of modules
      7
    Dimen­sions
    • Height
      1350 mm
    • Width
      625 mm
    • Depth
      360 mm
    Cover, door
    • Number of cabinet doors
      1
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP23
    • Locking type
      3-point lever
    Archi­tec­ture
    • Number of poles
      22

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration VYGMV9
    PDF
    RoHS report VYGMV9
    PDF

    Downloads

    • Product image

      Image VYGMV9  | Hager Australia

      Product Image VYGMV9

    • Product datasheet

      Image Hager Product data sheet VYGMV9  | Hager Australia

      Hager Product data sheet VYGMV9

      Group Metering Encl VIC, 9

      PDF
    • Product attachment

      Image Product attachment en-GB 2025-10-21  | Hager Australia

      Product attachment en-GB 2025-10-21

      PDF
      237,50 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      VYGMN6 - Group Metering Enclosure NSW 6-way Surface Mount IP23 IK05 Steel
      VYGMN6
      Group Metering Encl NSW, 6
    • 2
      VYGMN9 - Group Metering Enclosure NSW 9 IP23 IK05 Steel 1 Door 32 Poles 10 Modules
      VYGMN9
      Group Metering Encl NSW, 9
    • 3
      VYGMQ12 - Hager Metering Enclosure GME QLD Surface mount IP23 12 meters 56M Steel 2-door IK05
      VYGMQ12
      Metering Enclosure, GME, QLD, fitting with 12pcs meters, IP23
    • 4
      VYGMQ8 - Hager Metering enclosure GME QLD 8 meters IP23 Surface mount Steel 36 modules
      VYGMQ8
      Metering Enclosure, GME, QLD, fitting with 8pcs meters, IP23
    • 5
      VYGMS4W - Group Metering Enclosure 2-row 14M MCCB 25kA IP23 IK05 Surface Mount
      VYGMS4W
      Group Metering Encl SA, 4, Wired

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group