The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Meter­boxes and Group Metering Enclos­ures
    • Group Metering Enclos­ures
    • VYGMQ8
    The Hager GME QLD metering enclosure is designed for multi-tenant metering, fitting up to 6 meters with 36-module capacity. Surface mounted and steel (RAL7035), it offers IP23 weather protection and IK05 impact resistance. A single non-transparent door with 3-point key lock enhances security. Dimensions 1177×750×365 mm. Ideal for Queensland residential and light commercial metering.
    EAN
    3250611024910
    Packaging
    1 Piece
    • Group Metering Enclos­ures

    Hager Metering enclosure GME QLD 6 meters IP23 Surface mount Steel 36 modules VYGMQ8

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Metering enclosure GME QLD 6 meters IP23 Surface mount Steel 36 modules

    VYGMQ8

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting plate for distri­bu­tion board 2 products available

    Complete your system

    • Mounting plate for distri­bu­tion board
    • VZGM015

      Undrilled Panel, GME, for VYGMQ8, for Australia

      EUR 0.00  / *
    • VZGM016

      Undrilled Panel, GME, for VYGMQ12, for Australia

      EUR 0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • Has mounting plate
      No
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      No chassis
    Capa­city
    • Number of modules
      36
    Dimen­sions
    • Height
      1177 mm
    • Width
      750 mm
    • Depth
      365 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP23
    • Locking type
      3-point lever, Key lock
    Archi­tec­ture
    • Number of poles
      36

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration VYGMQ8
    PDF
    RoHS report VYGMQ8
    PDF

    Downloads

    • Product image

      Image VYGMQ8  | Hager Australia

      Product Image VYGMQ8

    • Product datasheet

      Image Hager Product data sheet VYGMQ8  | Hager Australia

      Hager Product data sheet VYGMQ8

      Metering Enclosure, GME, QLD, fitting with 8pcs meters, IP23

      PDF
    • Product attachment

      Image Product attachment en-GB 2025-10-21  | Hager Australia

      Product attachment en-GB 2025-10-21

      PDF
      237,50 kB
    • Flyer

      Image QLD Meterbox & GME Flyer  | Hager Australia

      QLD Meterbox & GME Flyer

      PDF
      1,24 MB
    • Technical appendix (multi-products)

      Image QLD GME DATA SHEET  | Hager Australia

      QLD GME DATA SHEET

      Technical appendix (multi-products) en-GB 2021-07-30

      PDF
      198,64 kB
    • Product data sheet

      Image Product data sheet en-GB 2023-08-09  | Hager Australia

      Product data sheet en-GB 2023-08-09

      PDF
      159,41 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      VYGMN6 - Group Metering Enclosure NSW 6-way Surface Mount IP23 IK05 Steel
      VYGMN6
      Group Metering Encl NSW, 6
    • 2
      VYGMN9 - Group Metering Enclosure NSW 9 IP23 IK05 Steel 1 Door 32 Poles 10 Modules
      VYGMN9
      Group Metering Encl NSW, 9
    • 3
      VYGMQ12 - Hager Metering Enclosure GME QLD Surface mount IP23 up to 10 meters 56M Steel 2-door IK05
      VYGMQ12
      Metering Enclosure, GME, QLD, 2 door, IP23
    • 4
      VYGMS4W - Group Metering Enclosure 2-row 14M MCCB 25kA IP23 IK05 Surface Mount
      VYGMS4W
      Group Metering Encl SA, 4, Wired
    • 5
      VYGMS6W - Hager Group Metering Enclosure 2-row 20M MCCB 25kA IP23 IK05 Surface mount
      VYGMS6W
      Group Metering Encl SA, 6, Wired

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group