The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Meter­boxes and Group Metering Enclos­ures
    • Meter­boxes
    • VYMBV
    The Hager Victoria surface-mounted steel enclosure provides robust housing for main electrical distribution. With 24 modules and a solid single door, it organises devices while offering IP23 ingress protection, IK05 impact resistance, and Class I safety. Finished in RAL7035 light grey, it suits residential/light commercial boards. Supplied without chassis, mounting plate, or switches; snap-on closure without lock. Designed for reliable installation in residential and commercial switchboards.
    EAN
    3250611005384
    Packaging
    1 Piece
    • Meter­boxes

    Hager Victoria surface-mount steel enclosure 24 modules IP23 IK05 1 door VYMBV

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Victoria surface-mount steel enclosure 24 modules IP23 IK05 1 door

    VYMBV

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 1 products available
    • Small distri­bu­tion board 1 products available

    Complete your system

    • Door/­op­er­ating panel
    • Small distri­bu­tion board
    • VZMB004

      Door for VYMBQ/BV/NSW

      EUR 0.00  / *
    • GD10T

      Surface mounting enclusure

      EUR 0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • Has mounting plate
      No
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      No chassis
    Capa­city
    • Number of modules
      24
    Dimen­sions
    • Height
      688 mm
    • Width
      488 mm
    • Depth
      278 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP23
    • Locking type
      Snap on lock, Without lock
    Archi­tec­ture
    • Number of poles
      24

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    RoHS report VYMBV
    PDF

    Downloads

    • Product image

      Image VYMBV  | Hager Australia

      Product Image VYMBV

    • Product datasheet

      Image Hager Product data sheet VYMBV  | Hager Australia

      Hager Product data sheet VYMBV

      main Victoria enclosure

      PDF
    • Installation manual

      Image Installation manual International 2026-06-19  | Hager Australia

      Installation manual International 2026-06-19

      PDF
      486,65 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      VYMB66-D - Hager Meterboard 600x600 NSW pre-drilled panel, carton and foam packed
      VYMB66-D
      600x600 NSW, pre-drilled panel with Cartoon box & Foam
    • 2
      VYMB66-U - Hager Meterboard 600x600 NSW undrilled panel, carton box & foam
      VYMB66-U
      600x600 NSW, UN-drilled panel with Cartoon box & Foam
    • 3
      VYMBNSW - Hager NSW surface-mount steel enclosure 8 modules IP23 IK05 1-door RAL7035
      VYMBNSW
      main New South Wales enclosure
    • 4
      VYMBQ - Hager Main Queensland surface-mount steel enclosure IP23 RAL7035 8 modules
      VYMBQ
      main Queensland enclosure
    • 5
      VYMBV-P - Hager Victoria Meterboard Panel-Only Enclosure
      VYMBV-P
      panel only - enclosure Victoria

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group