The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • Invicta Panel­board up to 250A
  • invicta Panel­boards
  • VYMBNSW
  • Enclos­ures

main New South Wales enclosure VYMBNSW

EAN
3250611005360
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

main New South Wales enclosure

VYMBNSW

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door/­op­er­ating panel 1 products available
  • Small distri­bu­tion board 1 products available

Complete your system

  • Door/­op­er­ating panel
  • Small distri­bu­tion board
  • VZMB004

    Door for VYMBQ/BV/NSW

    EUR 0.00  / *
  • GD10T

    Surface mounting enclusure

    EUR 0.00  / *

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Breaking and opening capa­city Idm
    0
Equip­ment
  • Has mounting plate
    No
  • Equipped with switch
    No switch
  • Number of switches
    0
  • Type of busbar chassis
    No chassis
Capa­city
  • Number of modules
    8
Dimen­sions
  • Height
    688 mm
  • Width
    488 mm
  • Depth
    278 mm
Cover, door
  • Number of cabinet doors
    1
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP23
  • Locking type
    Snap on lock, Without lock
Archi­tec­ture
  • Number of poles
    24

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager RoHS report VYMBNSW
PDF

Downloads

  • Product image

    Image VYMBNSW  | Hager Australia

    Product Image VYMBNSW

  • Product datasheet

    Image Hager Product data sheet VYMBNSW  | Hager Australia

    Hager Product data sheet VYMBNSW

    main New South Wales enclosure

    PDF
  • Installation manual

    Image Installation manual International 2020-10-14  | Hager Australia

    Installation manual International 2020-10-14

    PDF
    1,10 MB
More documentation

Discover more of this product range

    5
  • 1
    JVC3600S25TW - 250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S25TW
    250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 2
    JVC2400S25TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S25TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 3
    JVC2400S16TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S16TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 4
    JVC3600S16TW - 160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S16TW
    160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 5
    JVC4800S16TW - 250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR
    JVC4800S16TW
    250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group