The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • Invicta Panel­board up to 250A
  • invicta Panel­boards
  • VYMB66-D
  • Enclos­ures

600x600 NSW, pre-drilled panel with Cartoon box & Foam VYMB66-D

EAN
3250611005322
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

600x600 NSW, pre-drilled panel with Cartoon box & Foam

VYMB66-D

  • Accessories
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager REACH declaration VYMB66-D
PDF
Hager RoHS report VYMB66-D
PDF

Downloads

  • Product image

    Image VYMB66-D  | Hager Australia

    Product Image VYMB66-D

  • Product datasheet

    Image Hager Product data sheet VYMB66-D  | Hager Australia

    Hager Product data sheet VYMB66-D

    600x600 NSW, pre-drilled panel with Cartoon box & Foam

    PDF
  • Installation manual

    Image Installation manual International 2020-10-14  | Hager Australia

    Installation manual International 2020-10-14

    PDF
    1,10 MB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    JVC3600S25TW - 250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S25TW
    250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 2
    JVC2400S25TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S25TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 3
    JVC2400S16TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S16TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 4
    JVC3600S16TW - 160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S16TW
    160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 5
    JVC4800S16TW - 250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR
    JVC4800S16TW
    250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group