The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • GD10T
    The Hager surface mounting enclosure provides tidy, safe indoor distribution for 230-415 V circuits. With 1 row/rail for 10 modules and screw mounting, it’s compact (140×250×65 mm). Class II insulation and IK05 impact rating enhance safety. Made of pure white RAL9010 polystyrene, with neutral terminal block, opaque cover, and no conduit inlets. Ideal for residential or light commercial boards. Designed for installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250612840328
    Packaging
    1 Piece

    Hager Surface mounting enclosure 10 modules 1 row Class II IK05 neutral bar GD10T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Surface mounting enclosure 10 modules 1 row Class II IK05 neutral bar

    GD10T

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Number of conduit inlets
      0
    Voltage
    • Nominal voltage
      230 - 415 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      10
    Dimen­sions
    • Height
      140 mm
    • Width
      250 mm
    • Depth
      65 mm
    • Built-in depth
      65 mm
    • Number of width units
      10
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GD10T
    PDF
    RoHS report GD10T
    PDF

    Downloads

    • Product image

      Image GD10T  | Hager Australia

      Product Image GD10T

    • Product datasheet

      Image Hager Product data sheet GD10T  | Hager Australia

      Hager Product data sheet GD10T

      Surface mounting enclusure

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2023-05-26

      PDF
      166,41 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-10-19

      PDF
      119,19 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group