witty.
The power in your hands.

Easy to install, configure and manage, the witty range is designed to fulfill all electrical charging needs for customers in both the residential and commercial sector.

 

Value Proposition

Hager witty range - driving on electricity.

With witty, Hager offers a solution for every demand with simple, safe and user-friendly charging stations. Whether for single home use or in multiple charging station locations such as internal and external parking lots, witty is driving e-mobility and sustainability while changing transport for the better by empowering its users

 




Reliable, safe and simple
witty vehicle charging

As the partner at your side, Hager o ers you professional assistance with planning and implementing your EV charging infrastructure project. We combine smart and elegant hardware that’s compliant with key protocols and legislation and an intelligent control system ideal for charging procedures covering open, closed and interchangeable/roaming capable networks.

 

hager-witty-park-lifestyle-pic-027-CME-en-07-2022-sitecore-squ

Future Proof

- Electric transmissions standards of tomorrow already integrated today

 

- Communication to the controller: Modbus TCP, OCPP or ISO 15-118

 

hager-witty-share-lifestyle-pic-001-CME-en-07-2022-sitecore-squ

Reliable supply

- Charging power 1.4-22 kW

 

- Integrated DC fault current detection and thus FI type A su cient

 

- Blackout protection with the Local Load Manager

 

hager-witty-start-lifestyle-pic-013-CME-en-07-2022-sitecore-squ

Anti-theft

- Charging cable one-sided lockable

 

- Securely accessible by key or RFID card

 

hager-witty-share-lifestyle-pic-004-CME-en-07-2022-sitecore-squ

Charging statistics

- The integrated ISO 15-118 protocol facilitates bi-directional communi- cation with the connected car and its user. Upon recognition it can auto- matically authorise the charging of the vehicle

 


witty start and solar
Our charging solutions for private homes


witty start
The basic solution

With witty start, users charge via their energy provider‘s inhouse power grid. witty start is designed for detached and semi-detached houses. The compact wallbox impresses with its sophisticated design, high weather resistance and double charging power. The preconfigured and pre-wired housing is quickly installed and securely connected.

hager-witty-start-lifestyle-pic-029-CME-en-07-2022jpg-sitecore-squ

witty solar
Explore the full potential

The new witty solar wallbox unwinds its full potential when used in combination with Hager‘s home, self-sufficient, solar energy management system. In addition to the charging box, it consists of a powerful energy storage unit and an intelligent energy management controller. This allows self-sufficient charging with surplus or already stored solar power, including blackout protection and permanent energy monitoring.


witty park and share
Our charging solutions for semi-public and public areas


witty park
Double the power

witty park elevates e-charging stations to the next level: its user-friendliness, highly aesthetic design and its ability to charge two electric vehicles simultaneously, each with 22 kW output, make witty park the ideal charging station for public access areas such as petrol stations, parking areas, and shopping centres. This dual station saves space in crowded environments, increases the usage rate, and saves on installation costs.

witty share & Local Load Manager (LLM)
Increased flexibility

witty share is designed specifi cally for supervised charging in semi-public spaces, such as residential multiflat buildings and commercial parking areas and buildings. This preconfigured and pre-wired wallbox is easy to install, robust, extremely user-friendly, and meets all safety standards and norms. For extra safety, Hager also offers the additional Local Load Manager (LLM).


Driving e-mobility and
sustainability

Making the world a cleaner place - reliable, safe and simple electric vehicle solutions which operate for many years. Seamlessly scale you witty and integrate it with energy management and electrical distribution systems from Hager. Allow witty to easily take control of your e-mobility aspirations - always safe and always simple!

 

 

GettyImages-880375276_Bergwelt_300_CMYK_PROD-sitecore-lan

Further EVCS Marketing Material

Discover our brochures


Get closer to EVCS.

Accessories and more

FAQ

 

 

Seminars

 

How-to videos

 


We are here for you.

Get in touch with your specialist