witty solar
e-charging station


 

Value Proposition

Recharging electricity via your own photovoltaic (PV) system

witty solar puts even more power in your hands by expanding on the design advantages of witty start with a future-orientated dimension: optimised charging via the in-house PV system, which makes it possible to reduce consumption from public networks, to a large extent, due to dynamic phase switching. Communication between the energy storage, the associated energy manager and the charging station, ensures maximum use of the electricity produced in-house while minimising electricity costs – also making it an ideal solution for residential projects.


witty solar
Facts and specs

witty solar enables easy installation, variable charging current, flexible charging modes and maximum safety.

  • Flexible cable inlet from the top,
    bottom or rear
  • Spacious connection compartment
    with plug-in terminals
  • Dynamic phase switching for optimum
    charging capacity
  • Capacity-orientated charging with up
    to 22 kW and blackout protection
  • PV overcharging incluuding boost charging function
  • Loading with hold time (for proportional PV charging)

witty solar
The details

  1. Type 2 charging socket
  2. Robust housing
  3. Rear patch channel
  4. Rotary switch
  5. Dynamic phase switching
  6. Integrated fault current protection
  7. Spring-loaded terminals
  8. Cable entry flange with strain relief
  9. Rear cable channel


Accessories
for witty solar

Circular support

With the rustproof design base made out of stainless steel, the witty charging box becomes an e-charging station. The stand is available for one or two charging stations.

Standard support

The rustproof round base made our of stainless steel makes the charging station a real eye-catcher. It is also available for one or two charging stations.

Cable holder

The cable holder on the front ensures faster access and a tidy look within the station. No cables lying around, no dirt on the cable and no tripping over it!



flow components at a glance

Managing energy

The space-saving energy manager controls the flow of energy to consumers in the house, to the power storage unit and to the e-car charging station. It uses the SG Ready communication protocol. This automates the optimal utilization of your own PV power.

 

 

Saving energy

With flow energy storage, the use of energy from your own solar power becomes flexible and efficient. The expandable battery size can be adjusted to individual needs at any time. In conjunction with the energy manager, consumption is always optimally controlled.

 


Driving e-mobility and
sustainability

Making the world a cleaner place - reliable, safe and simple electric vehicle solutions which operate for many years. Seamlessly scale you witty and integrate it with energy management and electrical distribution systems from Hager. Allow witty to easily take control of your e-mobility aspirations - always safe and always simple!

GettyImages-880375276_Bergwelt_300_CMYK_PROD-sitecore-squ

Want to learn more about ##witty solar?##

Discover our flyer and brochures


Get closer to witty EVCS.

Accessories and more

FAQ

 

 

Seminars

 

How-to videos

 


We are here for you.

Get in touch with your Hager specialist