witty share
e-charging station and local load manager (LLM)


 

Value Proposition

e-mobility according the share principle

In order to meet the growing demand for charging infrastructure for e-vehicles, an enormous conversion is required - both in new buildings and in existing ones. This particularly affects places where many users of e-vehicles come together, such as business parks or larger residential complexes. Our solution: witty share. The complete system from hager with dynamic power distribution allows for the installation of up to 20 wall boxes on one house connection with static control to really put the power in your hands!


witty share
Facts and specs

witty share enables quick and easy loading, is OCPP-capable of communication and is therefore absolutely future-proof.


  • Up to 22 kW charging power
  • IP55, IK10
  • Two versions: witty share and witty share Eichrecht
  • Backend capable via OCPP 1.6
  • Meets DIN ISO 15118
  • Access control via RFID

witty share
The details

  1. Type 2 charging socket
  2. Rear cable duct
  3. High quality electronics
  4. DIP switch
  5. DC fault current protection
  6. Springloaded terminals
  7. Cable entry flange with strain relief
  8. Rear cable channel

Local Load Manager (LLM)

Thanks to the dynamic control with the load manager, power is optimally distributed - without overloading the house connection.

  • Static and dynamic load management possible
  • Transformer measurement up to 2,500 A
  • Up to 20 charging stations can be controlled dynamically, more statically
  • Fixed and flexible parking space allocation

Power rail unibar M

In addition to the charging station and load manager, our witty share complete system also offers the appropriate unibar M busbars, including the outlet boxes. The advantages of the unibar M conductor rail:

  • For 160 to 1,000 A
  • Easy and quick assembly
  • Connect new consumers flexibly
  • Can also be changed during operation
  • Low fire load and good EMC
  • Small footprint
  • Modular construction


Local Load Manager and witty share 
Dynamically optimized power

This load management module allows for constant monitoring of the power supply and dynamically regulates the energy supplied to your witty share charging stations, depending on the available grid power. Optimising power flow for the charging stations according to the consumption of the building, avoids the MCB to trip due to electrical overloads, and thus combats costly blackouts.

 

 

hager-product-beauty-shot-XEM520-CME-en-07-2022-sitecore-lan

Flexible local load management.

The load manager regulates the currents either statically or dynamically and ensures that the maximum possible performance store is provided.

 

 

Maximum pitch flexibility.

The load manager adjusts the charging power to the needs of consumers.

 

 

hager-cad-plan_433_300_CMYK_PROD_witty-share-backend-sitecore-lan

witty share is in full Scope backend-capable (OCPP).

The system works with all common billing systems, e.g. SAP, reev, has-to-be and compleo, and is ideal for rental electricity models or for billing company vehicles.

 

 



Accessories
for witty share

Standard support

With the rustproof design base made of stainless steel, the witty charging box becomes an e-charging station. The stand is available for one or two charging stations.

Circular support

The rustproof round base made of stainless steel makes the charging station a real eye-catcher. It is also available for one or two charging stations.

Mid meter set for DIN rail

Set MID meter for DIN rail in the witty share charging station for billing.



Driving e-mobility and
sustainability

Making the world a cleaner place - reliable, safe and simple electric vehicle solutions which operate for many years. Seamlessly scale you witty and integrate it with energy management and electrical distribution systems from Hager. Allow witty to easily take control of your e-mobility aspirations - always safe and always simple!
GettyImages-880375276_Bergwelt_300_CMYK_PROD-sitecore-squ

Want to learn more about witty share?

Discover our flyer and brochures

  • witty share

    Download witty share flyer 

    The complete solution formulti-flat residences and commercial premises
    pdf382.41 KB
  • hager-brochure-witty-family-CME-en-05-2023-web

    Download witty family brochure 

    With our witty start, witty solar, witty share and witty park e-charging stations for private, semi-publicand public areas, you will become a starting point for e-mobility transition. Stake your claim in this fast-growing market segment!
    pdf5.84 MB

Get closer to witty EVCS.

Accessories and more

FAQ

 

 

Seminars

 

How-to videos

 


We are here for you.

Get in touch with your Hager specialist