The rise of power.
Hager unibar M - busbar trunking system
Designed to increase performance with optimal
flexibility: Discover the possibilities of the unibar M
busbar trunking system for 160 A to 1,000 A.
Where the future plays.
Power wherever you need it.
Optimum flexibility for maximum performance: The unibar M system
Get an overview
of the essential components
- Feeding unit
- Terminal connection
- Straight length, with or without plugin
- Corner, horizontal (elbow)
- T-element
- Tap-off unit
- Flexible junction unit
- Fire barrier

Flexible as you want,
expandable as you need it.
Small details that make
a big difference.
Thinking about
tomorrow, today
The unibar M is plastic-free, halogen-free, RoHS-compliant and REACH declared. And thanks to Hager’s continuous efforts, unibar M’s packaging is already today 100% recyclable or recoverable. All elements are compatible and easy to disassemble and reassemble, which supports sustainable use of valuable resources. With its modular plug-and-play design, the conductor rail can be easily repaired and dismantled. And after its long service life (>20 years), the material is 85% recyclable.

Better for our lives
and our future

Further unibar M ##Marketing Material##
Discover our brochure and sales presentation
-
pdf396.54 KB
unibar M busbar trunking system - The rise of power.
unibar M busbar trunking system - The rise of power.
Download unibar M brochure
Designed to increase performance with optimal flexibility: Discover the possibilities of the unibar M busbar trunking system for 160 A to 1,000 A. -
pdf2.8 MB
unibar M busbar trunking system - The rise of power
unibar M busbar trunking system - The rise of power
Download unibar M sales presentation
Discover all features and USPs of unibar m
Do you have a question? Our experts will be happy to take time for you.
Whether planning or installation. We support you at any time.