witty park
e-charging station


 

Value Proposition

e-mobility the flexible way

witty park is the ideal charging station for semi-public use. witty park gets two electric cars or two e-bikes ready for action at the same time. The first is provided by the two charging points opposite each other, each with a charging capacity of 22 kW. The latter is the two SCHUKO® socket outlets with 1-phase currents up to 16 A. The two mode 3 socket outlets with enhanced contact protection charge all common electric vehicle types with 3-phase charging currents up to 32 A. Each charging point must be protected separately with an LS switch type B and an FI switch type B.

The printed icons make use intuitive and chronological. The charging status is indicated on the right and left by a green LED. A central RFID card reader protects against unauthorized access – perfect to put the power in your hands for use in semi-public and commercial areas.


witty park
Facts and specs

witty park enables comfortable and safe charging with two type 2 charging sockets with 22 kw charging capacity.

  • Two mode 2 socket outlets SCHUKO®,
    charging current up to 32 A( 3-phase)

  • Two mode 2 socket outlets SCHUKO®,
    charging current up to 16 A, 1-phase

  • Complies with DIN EN 61851

  • Robust steel enclosures
    Degree of protection IP54

  • Access control via RFID

witty park
The details

  1. Charging socket type 2
  2. Charging socket type E
  3. Plug-in terminals
  4. Large conncection space
  5. Cable entry flange with strain relief
  6. Rear cable passage accessory


Accessories
for witty park

Pedestral

Square pedestal for witty park charging station, easy to equip, color anthracite.

Accessory cable M3T2/T1 20A 1P 5m

Accessory cable M3T2/T1 20A 1P 5m.

RFDI cards

20 RFID cards for standard users.



Driving e-mobility and
sustainability

Making the world a cleaner place - reliable, safe and simple electric vehicle charging solutions, that operate for many years and seamlessly scale and integrate with energy management and electrical distribution systems from Hager. witty allows consumers to easily take control of their e-mobility aspirations - always safe and always simple.

 

 

GettyImages-880375276_Bergwelt_300_CMYK_PROD-sitecore-squ

Want to learn more about witty park?

Discover our flyer and brochures


Get closer to witty EVCS.

Accessories and more

FAQ

 

 

Seminars

 

How-to videos

 


We are here for you.

Get in touch with your Hager specialist