witty start
e-charging station


 

Value Proposition

Charging solution for single family houses

witty start makes first steps into e-mobility safe and easy and really gets the power in your hands. The wallbox is impressive, with its sophisticated design, incredible weather resistance and a charging capacity up to 22 W. The cable path at the rear allows flexible cable entry from above, below and behind. So witty start is easy to install and ensures that your car is “ready to go” anywhere you are. 
witty start is equipped with an integrated DC fault current detection to ensure maximum charging safety. 
The access control via key switch also protects the wallbox against energy thieves. Thanks to its UV-resistant housing, high degree of protection IP55 and impact class IK10, witty start is suitable for both indoor and outdoor use – continuous heat, rain, hail and light shocks simply don’t affect this robust wallbox.


witty start
Facts and specs

witty start enables simple installation, variable charging current and maximum safety

 

  • Easy cabling from the top, bottom and rear.
  • Spacious connection compartment with screwless terminals
  • Variable charging current from 10 to 32 A in six stages (1/3-phase), adjusted by rotary switch
  • 6mA DC fault detection included, protection performed by RCBO type A, no type B RCBO required

  • Access control via key switch

witty start
The details

  1. Type 2 charging socket
  2. Integrated DC fault current protection
  3. Spring loaded terminals
  4. Large connection compartment
  5. Cable flange with strain relief
  6. Rear cable channel


Accessories
for witty start

Standard support

With the rustproof design base made out of stainless steel, the witty charging box becomes an e-charging station. The stand is available for one or two charging stations.

Circular support

The round base makes the charging station a real eye-catcher. It is also available for one or two charging stations.

Cable holder

The cable holder on the front ensures faster access and a tidy look within the station. No cables lying around, no dirt on the cable and no tripping over it!



Driving e-mobility and
sustainability

Making the world a cleaner place - reliable, safe and simple electric vehicle solutions which operate for many years. Seamlessly scale you witty and integrate it with energy management and electrical distribution systems from Hager. Allow witty to easily take control of your e-mobility aspirations - always safe and always simple!

GettyImages-880375276_Bergwelt_300_CMYK_PROD-sitecore-squ

Want to learn more about witty start?

Discover our flyer and brochures

  • hager-brochure-witty-family-CME-en-05-2023-web

    Download witty family brochure 

    With our witty start, witty solar, witty share and witty park e-charging stations for private, semi-publicand public areas, you will become a starting point for e-mobility transition. Stake your claim in this fast-growing marketsegment!
    pdf5.84 MB

Get closer to witty EVCS.

Accessories and more

FAQ

 

 

Seminars

 

How-to videos

 


We are here for you.

Get in touch with your Hager specialist