White moulded 20A double pole switches
Category
- Muse
- Inspire
- Dream
-
sollysta
- sollysta - white moulded
- White moulded wall switches
- White moulded 20A double pole switches
- White moulded 50A double pole switches
- White moulded 13A unswitched socket outlets
- White moulded 13A switched socket outlets
- White moulded 5A unswitched socket outlets
- White moulded 15A switched socket outlets
- White moulded shaver socket
- White moulded fan isolator switches
- White moulded rotary dimmers
- White moulded switch dimmers
- White moulded fused connection units
- White moulded isolator switches
- White moulded outlet plates
- White moulded power isolator switch
- White moulded telephone & data
- White moulded TV & satellite
- White moulded cooker control unit
- White moulded accessories
- Euro frontplates
- Euro modules
- Blank plates
- Pattress boxes
- Lounge plate & back box
- sollysta - decorative - black nickel (raised)
- sollysta - decorative - black nickel (flat)
- sollysta - decorative - brushed steel (raised)
- sollysta - decorative - brushed steel (flat)
- sollysta - decorative - polished brass (raised)
- sollysta - decorative - polished brass (flat)
- sollysta - decorative - polished steel (raised)
- sollysta - decorative - polished steel (flat)
- sollysta - grid - white moulded
- sollysta - grid - decorative
- sollysta - metalclad
- sollysta - ip66
- sollysta - part M
- IP55
- IP66
- IP66 isolators
- Floor mounting sockets