10A Push Switch Polished Steel White Insert WRPS12RPSW-ME

Technical characteristics

Architecture
  • Number of keys
    1
Dimensions
  • Depth
    24 mm
  • Insertion depth
    11.2 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    silver optics
  • Material
    duroplastic
Connection
  • Conductor cross-section
    2 x 4 mm²
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert white
Identification
  • Appliance switch type
    No