WRDP84FONPSW-ME

Technical characteristics

Configuration
  • Switch mode
    2pole
Controls and indicators
  • Push-buttons
    No
Dimensions
  • Depth
    32.8 mm
  • Insertion depth
    20 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    silver optics
  • Material
    stainless steel
Equipment
  • Lighting
    with control LED for ON
Use conditions
  • Insert
    insert white
Identification
  • Appliance switch type
    No