WMDR2/250R

EAN-Nr.
5015654748784
Packaging
1 piece

Technical characteristics

Architecture
  • Type of control unit
    Push & rotative
Main electrical features
  • Nominal voltage
    240 V
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    240 V AC
Installation, mounting
  • Installation mode
    for flush-mounted and hollow-wall mounting
Connection
  • Type of load
    Resistive load
  • Conductor cross-section
    1.5…2.5 mm²
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes