10AX 4 Gang 2 Way Wall Switch Polished Brass White Insert WFPS42PBW

EAN-Nr.
5015654740726
Packaging
1 piece

Technical characteristics

Controls and indicators
  • Push-buttons
    No
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    10 AX
Dimensions
  • Depth
    24 mm
  • Insertion depth
    19.1 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Material
    stainless steel
Installation, mounting
  • Installation mode
    for flush-mounted and hollow-wall mounting
Connection
  • Conductor cross-section
    2 x 4 mm²
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert white
Identification
  • Appliance switch type
    No