WFGP1PB

EAN-Nr.
5015654744649
Packaging
1 piece

Technical characteristics

Dimensions
  • Depth
    1.5 mm
  • Height
    86 mm
  • Width
    86 mm
Capacity
  • Number of sockets
    1
Materials
  • Material
    stainless steel
  • Type of surface treatment
    Anodised
Safety
  • Protection index IP
    IP20