Plastic Angular White Po. Shiny WD1221

EAN-Nr.
3250617032926
Packaging
1 piece

Technical characteristics

Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Storage/transport temperature
    5…40 °C
  • Relative humidity (without condensation)
    0…65 %
Identification
  • Main design line
    Accessories
Instructions
  • Special note text
    for integration of neutral design products in Hager design lines ; for KNX and door communication applications