surf transparent plastic flap 12M(ME&AF) VT12TS

EAN-Nr.
3250611114642
Packaging
1 piece

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    12
Compatibility
  • Suitable for lightning protection
    Yes
Dimensions
  • Insertion depth
    80 mm
  • Depth of installed product
    93 mm
  • Internal depth
    79 mm
  • Height of installed product
    253 mm
  • Width of installed product
    387 mm
  • Width in division units
    12
  • Thickness of sidewall material
    1 mm
Cover, door
  • Material thickness cover
    1 mm
  • Identification od protection index
    40
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door leave
    single
  • Transparent cover or door
    Yes
Materials
  • Copper weight of the product
    0 kg
  • Colour
    light grey  
  • Material
    Mixed materials
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
Installation, mounting
  • Suitable for outdoor use
    No
  • Suitable for ground mounting
    No
Equipment
  • Number of rows
    1
  • Number of keys
    1
  • Quantity of rails
    1
  • On/Off switch
    No
  • Number of openings for flange plates
    0
  • Extension possible
    No
Safety
  • Protection index IP
    IP40
  • Protection class
    isol.class I
  • Glow wire test
    according to IEC 61439-1
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Fire resistance
    -