Analog input device 4-gang KNX TYF784

EAN-Nr.
3250616059986
Packaging
1 piece

The product is unfortunately no longer available.


Technical characteristics

Architecture
  • Bus system
    KNX
  • Fixing mode
    REG
Configuration
  • Number of modules
    4
Controls and indicators
  • Indicator lamp
    yes
  • Button / push-button
    with programming button and red programming LED
Connectivity
  • Connector AST
    with system interface for analogue input module
  • Input signals
    according to DIN IEC 381-1, -2
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Auxiliary voltage
    24 V AC
  • Voltage, inputs
    0-1; 0-10 V
  • Operating voltage over bus
    21…32 V DC
Electric current
  • Number of entry circuits
    4
  • Inputs, current
    0-20; 4-20 mA
  • Input current
    true
Dimensions
  • Depth
    70 mm
  • Assembling height as from DIN rail
    63 mm
  • Width of rail mounted device (RMD)
    4 modules
  • Height
    90 mm
  • Width
    72 mm
Power
  • Current consumption
    170 mA
  • Total power loss under IN
    6 W
Resistance
  • Input impedence, voltage
    18 kΩ
  • Input impedence, current
    100 Ω
Measurement
  • Limit values
    per channel 2
Detection
  • Sensor output voltage
    24 V DC
  • Sensor output current
    max. 100 mA
Connection
  • Type of connection
    with screw terminals
  • Bus connection
    bus connection via connecting terminal
Settings
  • Supported configuration modes
    system
Scope of delivery
  • Bus connection included
    Yes
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -5…45 °C
Identification
  • Product family
    product family: input
  • Main design line
    KNX
Instructions
  • Special note text
    Separate 24 V DC auxiliary power supply needed!