Analog output device 4-gang KNX TYF684

EAN-Nr.
3250616059962
Packaging
1 piece

Technical characteristics

Architecture
  • Bus system
    KNX
  • Fixing mode
    REG
Functions
  • Multi-phase mode
    suitable to switch different external conductors
Configuration
  • Number of modules
    4
Controls and indicators
  • Indicator lamp
    yes
  • Button / push-button
    with programming button
Connectivity
  • Connector AST
    with system interface for analogue actuator module
  • Output signals
    according to DIN IEC 381
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Auxiliary voltage
    24 V AC
  • Input voltage
    24 V
  • Operating voltage over bus
    21…32 V DC
  • Output voltage
    0 / 10 V
  • Voltage, outputs
    0 ... 1; 0 ... 10 V
Electric current
  • Output current
    20 mA
  • Output current per channel
    max. 20 mA
Dimensions
  • Width of rail mounted device (RMD)
    4 modules
Power
  • Current consumption
    170 mA
  • Total power loss under IN
    7.4 W
Resistance
  • Output load current
    500 Ω
  • Output load voltage
    > 1 kΩ
Connection
  • Conductor cross-section (flexible), with wire end sleeve
    0.14…2.5 mm²
  • Conductor cross-section (flexible), without wire end sleeve
    0.34…4 mm²
  • Conductor cross-section (rigid)
    0.5…4 mm²
  • Bus coupling unit
    with integral bus coupling unit
  • Type of connection
    with screw terminals
  • Bus connection
    bus connection via connecting terminal
Settings
  • Supported configuration modes
    system
Scope of delivery
  • Bus connection included
    Yes
Equipment
  • Number of outputs
    4
Use
  • Forced controls (1-bit objects)
    per channel 2
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -5…45 °C
  • Storage/transport temperature
    -25…70 °C
Identification
  • Main design line
    KNX