KNX Consumption Indicator TE330

EAN-Nr.
3250615853301
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Architecture
  • Bus system
    KNX
Electric current
  • Maximum current of primary
    1850 A
  • Maximum current of secondary
    1 A
Dimensions
  • width of opening
    14 mm
  • Height of opening
    14 mm
  • Diameter of opening
    14 mm
Power
  • Total power loss under IN
    0.5 W
Measurement
  • Idle power measurement
    NO
Equipment
  • Bidirectional radio frequency
    No
  • Type of counter
    Energy meter
Standards
  • Certified product
    no
  • PTB certified product
    0
Use conditions
  • Operating temperature
    -5…45 °C