![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
3-pole, 63A Modular Switch with big terminals SBN364
EAN-Nr.
3250615511843
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of orderBreak switch
-
Neutral positionwithout neutral
-
Number of poles3 P
-
Type of pole3 P
Configuration
-
Number of modules3
Main electrical features
-
Rated operational voltage Ue400 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage440 V
-
Type of voltage input 1AC
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated operational current in AC21category B63 A
-
Acceptable current rating with AC22 category A63 A
-
Rated current63 A
-
Rated short-time withstand current 1s0.945 kA
-
Thermal rated current outside of housings63 A
-
Rated operational current in AC21 category A63 A
-
Acceptable current rating with AC22 category B63 A
Dimensions
-
Depth of installed product68 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN6.6 W
-
Power loss per pole at In2.2 W
Endurance
-
Electrical durability at nominal load in AC21in operating cycles2500
-
Electrical durability at nominal load in AC22 in operating cycles2500
-
Number of mechanical operations40000
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor6 / 35mm²
-
Connection cross-sect. rigid cable6 / 50mm²
-
Cage clamp positionin line
-
Type of connectionwith screw
Equipment
-
Quantity of NC contacts0
-
Quantity of NO contacts3
-
Quantity of INV contacts0
Standards
-
Standard textIEC 60947-3
-
European directive WEEEnot concerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-20…50 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for SBN364
Declaration
PDF311 KBEU Declaration of conformity for SBN364
Declaration
PDF931 KB -
Product environment profile
Product environmental profile for SBN364
PDF440 KBProduct environmental profile for SBN364
PDF445 KB -
Product ROHS
Pollutant guidelines for SBN364
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation