2-pole, 80A Modular Switch SBN280N

EAN-Nr.
3250615513939
Packaging
6 PCEs

Technical characteristics

Architecture
  • Neutral position
    without neutral
  • Number of poles
    2 P
  • Type of pole
    2 P
Configuration
  • Number of modules
    2
Main electrical features
  • Rated operational voltage Ue
    415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    440 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated operational current in AC21category B
    80 A
  • Acceptable current rating with AC22 category A
    80 A
  • Rated current
    80 A
  • Rated short-time withstand current 1s
    0.96 kA
  • Thermal rated current outside of housings
    80 A
  • Rated operational current in AC21 category A
    80 A
  • Acceptable current rating with AC22 category B
    80 A
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    5.4 W
  • Power loss per pole at In
    2.7 W
Endurance
  • Electrical durability at nominal load in AC21in operating cycles
    2500
  • Electrical durability at nominal load in AC22 in operating cycles
    2500
  • Number of mechanical operations
    40000
Installation, mounting
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Connection
  • Cage clamp position
    in line
Equipment
  • Quantity of NO contacts
    2
  • Can be accessorized
    Yes
Standards
  • Standard text
    IEC 60947-3
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -20…50 °C
  • Altitude
    2000 m
  • Storage/transport temperature
    -40…80 °C