1-pole, 40A Modular Switch SBN140N

EAN-Nr.
3250615513823
Packaging
12 PCEs

Technical characteristics

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    440 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated operational current in AC21category B
    40 A
  • Acceptable current rating with AC22 category A
    40 A
  • Rated current
    40 A
  • Rated short-time withstand current 1s
    0.6 kA
  • Thermal rated current outside of housings
    40 A
  • Rated operational current in AC21 category A
    40 A
  • Acceptable current rating with AC22 category B
    40 A
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    1.1 W
  • Power loss per pole at In
    1.1 W
Endurance
  • Electrical durability at nominal load in AC21in operating cycles
    5000
  • Electrical durability at nominal load in AC22 in operating cycles
    5000
  • Number of mechanical operations
    60000
Installation, mounting
  • Tightening torque
    2,8Nm
Connection
  • Cage clamp position
    in line
  • Type of connection
    with screw
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -20…50 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m
  • Storage/transport temperature
    -40…80 °C