Screen vocal keypad with tag, sepio radio RLF660X

EAN-Nr.
3599430010248
Packaging
1 piece

Technical characteristics

Dimensions
  • Dimensions (LLxwwxhh)
    164x95x19 mm
Power supply
  • Supply Voltage
    5 alkali batteries 1.5V LR03
Materials
  • Colour
    white
Equipment
  • With proximity tag reader
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    -10…55 °C
Instructions
  • Guarantee
    5 years