Outdoor vocal siren with orange flash sepio RLD415F

EAN-Nr.
3599430010439
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Connectivity
  • Indication
    sound
Electric current
  • Maximum through current
    800 mA
Dimensions
  • Dimensions (LLxwwxhh)
    235x256x90 mm
Power
  • Power consumed
    25 mW
  • Power absorbed
    0.25 W
Materials
  • Colour
    orange
  • Strobe colour
    orange
Equipment
  • Loudness of siren
    103 dB
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP54
Use conditions
  • Operating temperature
    -25…70 °C