House number module two-digit built-in stainless steel matt modesta REN702X

EAN-Nr.
3599430013652
Packaging
1 Prt.

Technical characteristics

Functions
  • Function
    inform
  • System functions
    front plate with lasered out number contour ; round call push-button, screwed on the back
Controls and indicators
  • Number of call buttons
    0
Dimensions
  • Depth
    21 mm
  • Distance mounting dowels (horizontal/vertical)
    110 mm
  • Dimensions front plate (W x H x D)
    120 x 120 x 2 mm
  • Height
    120 mm
  • Width
    120 mm
  • Material thickness stainless steel
    2 mm
Materials
  • Colour of design line
    Stainless steel
  • Colour
    Stainless steel
  • Material / workmanship
    metal brushed
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    flush mounting in MODESTA frame
Scope of delivery
  • Component
    M3 fastening nuts
Identification
  • Main design line
    Modesta
Instructions
  • Information text
    The desired house number is to be specified with the order.
More documentation