LED information module built-in stainless steel matt modesta REN700X

EAN-Nr.
3599430013638
Packaging
1 piece

Technical characteristics

Functions
  • System functions
    inscribable light module behind flush-fitting acrylic glass pane
Controls and indicators
  • Number of call buttons
    0
Voltage
  • Operating voltage
    12 V AC
Dimensions
  • Depth
    27.5 mm
  • Distance mounting dowels (horizontal/vertical)
    110 mm
  • Dimensions front plate (W x H x D)
    120 x 120 x 2 mm
  • Height
    120 mm
  • Width
    120 mm
  • Material thickness stainless steel
    2 mm
Materials
  • Colour of design line
    Stainless steel
  • Colour
    Stainless steel
  • Material / workmanship
    metal brushed
  • Surface appearance
    matt
  • Material / surface
    stainless steel surface, brushed transversely
Equipment
  • Inspection window
    80 mm