Modesta Frame 1/1 with housing wall-mounted stainless steel matt REM201X

EAN-Nr.
3599430014123
Packaging
1 piece

Technical characteristics

Dimensions
  • Depth
    48 mm
  • Dimensions housing (W x H x D)
    170 x 180 x 48 mm
  • Dimensions module mounting device (W x H)
    120 mm
  • Height
    180 mm
  • Material thickness housing surface-mounted
    1 mm
  • Width
    170 mm
  • Material thickness stainless steel
    2 mm
Materials
  • Colour of design line
    Stainless steel
  • Colour
    Stainless steel
  • Material / workmanship
    metal brushed
  • Material
    stainless steel
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    for vertical mounting
Equipment
  • Housing
    stainless steel housing with extendible assembly aid
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Identification
  • Product line
    MODESTA