Modesta Frame 1/1 with housing flush-mounted stainless steel matt REM101X
EAN-Nr.
3599430014062
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth25 mm
-
Dimensions flush-mounted housing (W x H x D)135 x 155 x 55 mm
-
Surface adjustment12 mm
-
Dimensions front plate (W x H x D)155 x 180 x 2 mm
-
Dimensions module mounting device (W x H)120 mm
-
Height180 mm
-
Material thickness housing flush-mounted0.8 mm
-
Width155 mm
-
Screw length Special ZY M522 mm
-
Material thickness stainless steel2 mm
Materials
-
Material / surfacestainless steel surface, brushed vertically
Installation, mounting
-
Entriesstainless steel flush-mounted housing with cable entries at the side and rear
Scope of delivery
-
Componentwith safety rope and key special ZY
Equipment
-
Sealingwith joint sealing strip ; with sponge rubber sealing
-
Housingstainless steel housing with extendible assembly aid
Safety
-
Protectiondismantling protection by screws special ZY
Identification
-
Main design lineModesta
-
Product lineMODESTA
Downloads
-
Product image
-
Installation manual
Installation manuals for REM101X
PDF396 KB
More documentation