LAN interface built-in for display call module REE001X

EAN-Nr.
3599430027789
Packaging
1 piece

Technical characteristics

Functions
  • Function
    ringing
  • System functions
    LAN interface for Display-Call-Modul DCM-256 ; web or telnet configuration ; password protected access
Configuration
  • Configuration
    set-up and configuration with DCTERM PC software ; set-up and configuration per Telnet
Voltage
  • Operating voltage
    24 V DC
Materials
  • Colour
    black
  • Surface appearance
    matt
Use
  • System technology
    IP
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -20ā€¦70 Ā°C
  • Relative humidity (without condensation)
    0ā€¦65 %
Identification
  • Main design line
    Accessories