Indoor station video comfort WM 2wire white polar shiny TOUCH REA661X

EAN-Nr.
3599430028328
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Functions
  • Security functions
    special functions and extended menu lockable using DIP-switches ; privacy function ; video privacy function ; manual camera activation lockable
  • Special functions
    manual camera and door activation/change-over ; automatic door release (automatic door release) ; floor door release automatic ; direct door release ; internal connection ; 8 internal call destinations can be configured ; - Parallel call to call push-button intercom device address 0
  • System functions
    acoustic and optical call signalling via LED and display ; Storey call forwarding ; parallel operation of up to 3 indoor stations ; automatic display switch off after 3 minutes ; call waiting during current call ; Concierge call ; Image memory function in connection with IP gateway 2-wire
Configuration
  • Configuration
    8 of 13 special functions can be configured as menu entries ; device configuration via menu and 4pole DIP-switch ; service page lockable using DIP-switches
Controls and indicators
  • Indication / display
    illuminated TFT colour display ; display of the calling door/internal station number ; display of moving camera pictures from video door stations or external cameras ; icon bar for displaying menu button assignment
Voltage
  • Operating voltage over bus
    24 V DC
Electric current
  • Current consumption (operation)
    ≤ 220 mA
  • Current consumption (idle)
    ≤ 12 mA
Dimensions
  • Dimensions of display (W x H)
    72.5 x 53.5 mm
  • Dimensions without frame (W x H x D)
    93 x 144.5 x 16 mm
Power
  • Power consumption (operation)
    5 W
  • Power consumption (standby)
    ≈ 0.18 W
Resistance
  • Terminator (terminating resistor), can be clamped
    100 Ω
Screen
  • Resolution graphical display
    320 x 240 px
  • Display diagonal
    88.9 mm
  • Display diagonal
    8,9 cm (3,5")
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
Installation, mounting
  • For surface-mounting on a flat surface or on a wall box
    according to DIN 49073
  • Installation mode
    flat surface-mounted installation or onto wall box ; for vertical mounting
Connection
  • Bus connection
    2-wire
  • Conductor cross-section (connection terminal block)
    max. 0.75 mm²
  • Connection
    connection terminal block with screw terminals ; for floor call push-button ; for optional additional power supply
Cable
  • Conductor Ø
    0.5…0.8 mm
Settings
  • Setting
    Display brightness and contrast can be adjusted in stages
  • Device addressing
    rotary coding switch (one-man commissioning)
  • Display languages
    German, English, French, Italian, Dutch
  • Audio settings
    ring tone volume and microphone sensitivity can be adjusted incrementally
  • Calling settings
    hands-free or Push-to-Talk
Equipment
  • Menu control
    3 menu operation buttons for settings and for triggering the functions appearing in the display ; menu access and change-over by horizontal swipe movement on the touch user interface
  • Ring tone volume (signal)
    according to DIN EN 50486
  • Ring tone volume
    max. 78 dB at a distance of 0.5 m
  • Call volume (hands-free)
    max. 65 dBA
Use
  • Ring tone melody
    16 ring tone melodies ; door call, storey call or internal call assignment ; shut-off button for ring tone, with status LED
  • System technology
    2-wire
Use conditions
  • Operating temperature
    5…50 °C
  • Storage/transport temperature
    -20…60 °C (storage at > 45°C reduces the service life)
  • Relative humidity (without condensation)
    0…65 %
Identification
  • Main design line
    Touch