MCB 3P 10kA C-4A 3M NCN304A
EAN-Nr.
3250614615788
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionwithout neutral
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules3
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage440 V
-
Rated impulse withstand voltage6000 V
-
Minimum threshold voltage (Ue min)12 V
Electric current
-
Rated current4 A
-
Rated service breaking capacity Ics AC according IEC 60898-17.5 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
min/maxi threshold value of the DC magnetic operation7 / 15 In
-
min/maxi threshold value of the DC thermal operation1.13 / 1.45 In
-
Rating current -10°C according to IEC 609475.13 A
-
Rating current -15°C according to IEC 609475.21 A
-
Rating current -20°C according to IEC 609475.29 A
-
Rating current -25°C according to IEC 609475.37 A
-
Rating current -5°C according to IEC 609475.04 A
-
Rating current 0°C according to IEC 609474.96 A
-
Rating current 10°C according to IEC 609474.78 A
-
Rating current 15°C according to IEC 609474.69 A
-
Rating current 20°C according to IEC 609474.6 A
-
Rating current 25°C according to IEC 609474.5 A
-
Rating current 30°C according to IEC 609474.41 A
-
Rating current 35°C according to IEC 609474.31 A
-
Rating current 40°C according to IEC 609474.21 A
-
Rating current 45°C according to IEC 609474.11 A
-
Rating current 5°C according to IEC 609474.87 A
-
Rating current 50°C according to IEC 609474 A
-
Rating current 55°C according to IEC 609473.87 A
-
Rating current 60°C according to IEC 609473.74 A
-
Rating current 65°C according to IEC 609473.6 A
-
Rating current 70°C according to IEC 609473.46 A
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-110 kA
-
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-215 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-215 kA
-
Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-110 kA
-
Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-230 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-215 kA
Electric current / temperature
-
Rating current -25°C4.88 A
-
Rating current -20°C4.8 A
-
Rating current -15°C4.73 A
-
Rating current -10°C4.65 A
-
Rating current -5°C4.58 A
-
Rating current 0°C4.5 A
-
Rating current 5°C4.42 A
-
Rating current 10°C4.34 A
-
Rating current 25°C4.09 A
-
Rating current 30°C4 A
-
Rating current 35°C3.9 A
-
Rating current 40°C3.79 A
-
Rating current 45°C3.69 A
-
Rating current 50°C3.58 A
-
Rating current 55°C3.46 A
-
Rating current 60°C3.34 A
-
Rating current 65°C3.22 A
-
Rating current 70°C3.1 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1.1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Maximum power loss per pole according to the product standard3 W
-
Total power loss under IN8.18 W
-
Power loss per pole at In2.75 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 25 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 35 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 35 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 25 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
Equipment
-
Can be accessorizedYes
Standards
-
Standard textEN 60898-1 ; AS/NZS 60898-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
temperatur
-
Temperature of calibration30 °C
Downloads
-
Product image
-
Product datasheet
Product data sheets for NCN304A
UK_PD_TDS_TransformerMotorprotection.pdf
PDF204 KB -
Product licence
Product licence for NCN304A
Licence for UNITED_KINGDOM
PDF243 KBProduct licence for NCN304A
Licence for ITALY
PDF525 KB -
Product declaration
EU Declaration of conformity for NCN304A
Declaration
PDF689 KBEU Declaration of conformity for NCN304A
PDF789 KBEU Declaration of conformity for NCN304A
PDF812 KBEU Declaration of conformity for NCN304A
Declaration
PDF710 KBEU Declaration of conformity for NCN304A
Declaration
PDF786 KBEU Declaration of conformity for NCN304A
Declaration
PDF716 KB -
Product environment profile
Product environmental profile for NCN304A
PDF432 KB
More documentation