MCB 3P 10kA C-3A 3M • NCN303A | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Energy distribution
  • Modular Protection devices
  • MCBs
  • MCBs NCN, NBN, NDN
  • 3 pole, NCN, Curve C, 10 000 A / 15 kA
  • NCN303A

MCB 3P 10kA C-3A 3M

NCN303A

  • MCBs

MCB 3P 10kA C-3A 3M NCN303A

EAN-Nr.
3250614615771
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    3
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    10 kA
  • Rated operational voltage Ue
    415 V
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    440 V
  • Rated impulse withstand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Electric current
  • Rated current
    3 A
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic operation
    7 / 15 In
  • min/maxi threshold value of the DC thermal operation
    1.13 / 1.45 In
  • Rating current -10°C according to IEC 60947
    3.72 A
  • Rating current -15°C according to IEC 60947
    3.77 A
  • Rating current -20°C according to IEC 60947
    3.82 A
  • Rating current -25°C according to IEC 60947
    3.88 A
  • Rating current -5°C according to IEC 60947
    3.66 A
  • Rating current 0°C according to IEC 60947
    3.61 A
  • Rating current 10°C according to IEC 60947
    3.5 A
  • Rating current 15°C according to IEC 60947
    3.44 A
  • Rating current 20°C according to IEC 60947
    3.38 A
  • Rating current 25°C according to IEC 60947
    3.32 A
  • Rating current 30°C according to IEC 60947
    3.26 A
  • Rating current 35°C according to IEC 60947
    3.19 A
  • Rating current 40°C according to IEC 60947
    3.13 A
  • Rating current 45°C according to IEC 60947
    3.07 A
  • Rating current 5°C according to IEC 60947
    3.55 A
  • Rating current 50°C according to IEC 60947
    3 A
  • Rating current 55°C according to IEC 60947
    2.91 A
  • Rating current 60°C according to IEC 60947
    2.81 A
  • Rating current 65°C according to IEC 60947
    2.71 A
  • Rating current 70°C according to IEC 60947
    2.61 A
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
  • Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1
    10 kA
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    15 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    15 kA
  • Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-1
    10 kA
  • Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-1
    10 kA
  • Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2
    15 kA
Electric current / temperature
  • Rating current -25°C
    3.57 A
  • Rating current -20°C
    3.52 A
  • Rating current -15°C
    3.47 A
  • Rating current -10°C
    3.42 A
  • Rating current -5°C
    3.37 A
  • Rating current 0°C
    3.32 A
  • Rating current 5°C
    3.27 A
  • Rating current 10°C
    3.22 A
  • Rating current 25°C
    3.06 A
  • Rating current 30°C
    3 A
  • Rating current 35°C
    2.93 A
  • Rating current 40°C
    2.85 A
  • Rating current 45°C
    2.77 A
  • Rating current 50°C
    2.69 A
  • Rating current 55°C
    2.6 A
  • Rating current 60°C
    2.52 A
  • Rating current 65°C
    2.43 A
  • Rating current 70°C
    2.33 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1.1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Maximum power loss per pole according to the product standard
    3 W
  • Total power loss under IN
    6.6 W
  • Power loss per pole at In
    2.21 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
  • Suitable for flush-mounting
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 25 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 35 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 35 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 25 mm²
  • Downstream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 60898-1 ; AS/NZS 60898-1
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -25…70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Storage/transport temperature
    -25…80 °C
temperatur
  • Temperature of calibration
    30 °C

Downloads

  • Product image

    Image NCN303A  | Hager

    Product Image NCN303A

  • Product data sheet

    Image Product data sheets for NCN303A  | Hager

    Product data sheets for NCN303A

    UK_PD_TDS_TransformerMotorprotection.pdf

    PDF
    204 KB
  • Product licence

    Image Product licence for NCN303A  | Hager

    Product licence for NCN303A

    Licence for UNITED_KINGDOM

    PDF
    243 KB
    Image Product licence for NCN303A  | Hager

    Product licence for NCN303A

    Licence for ITALY

    PDF
    525 KB
  • Declaration of conformity

    Image EU Declaration of conformity for NCN303A  | Hager

    EU Declaration of conformity for NCN303A

    Declaration

    PDF
    710 KB
    Image EU Declaration of conformity for NCN303A  | Hager

    EU Declaration of conformity for NCN303A

    UKCA Declaration of Conformity

    PDF
    653 KB
    Image EU Declaration of conformity for NCN303A  | Hager

    EU Declaration of conformity for NCN303A

    Declaration

    PDF
    689 KB
    Image EU Declaration of conformity for NCN303A  | Hager

    EU Declaration of conformity for NCN303A

    EU Declaration of Conformity

    PDF
    650 KB
    Image EU Declaration of conformity for NCN303A  | Hager

    EU Declaration of conformity for NCN303A

    Declaration

    PDF
    786 KB
    Image EU Declaration of conformity for NCN303A  | Hager

    EU Declaration of conformity for NCN303A

    Declaration

    PDF
    716 KB
  • PEP document

    Image Product environmental profile for NCN303A  | Hager

    Product environmental profile for NCN303A

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for NCN303A  | Hager

    Product environmental profile for NCN303A

    PDF
    432 KB
More documentation

Optional accessories

See more

Discover our other products of this range

    5
  • 1
    NCN300A - MCB 3P 10kA C-0.5A 3M
    NCN300A
    MCB 3P 10kA C-0.5A 3M
  • 2
    NCN301A - MCB 3P 10kA C-1A 3M
    NCN301A
    MCB 3P 10kA C-1A 3M
  • 3
    NCN302A - MCB 3P 10kA  C-2A 3M
    NCN302A
    MCB 3P 10kA C-2A 3M
  • 4
    NCN304A - MCB 3P 10kA C-4A 3M
    NCN304A
    MCB 3P 10kA C-4A 3M
  • 5
    NCN306A - MCB 3P 10kA/15kA C-6A 3M
    NCN306A
    MCB 3P 10kA/15kA C-6A 3M

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group