Insulated busbar 1P 63A fork 10mm² 57M KD163B

EAN-Nr.
3250613740412
Packaging
50 PCEs

Technical characteristics

Architecture
  • Number of poles
    1 P
Compatibility
  • Intended for the compatible references
    Modular devices
Main electrical features
  • Rated operational voltage Ue
    415 V
Voltage
  • Max operating voltage
    230 V
Electric current
  • Rated current
    63 A
Dimensions
  • Length
    1000 mm
  • Pitch
    17.8 mm
  • Fixation distance in module steps
    1
Materials
  • Colour
    stone grey
Installation, mounting
  • Suitable to a device with an auxiliary
    No
Connection
  • Suitable for product with neutral busbar
    No
Equipment
  • Number of connections
    57 C
  • Number of appliances to build in
    57
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Insulated
    Yes