JK1E48S

EAN-Nr.
3250611091370
Packaging
1 piece

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    48
Compatibility
  • Suitable for lightning protection
    No
Dimensions
  • Insertion depth
    110 mm
  • Depth of installed product
    115 mm
  • Internal depth
    107 mm
  • Height of installed product
    655 mm
  • Width of installed product
    405 mm
  • Width in division units
    16
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.2 mm
  • Identification od protection index
    41
  • Interlockable
    No
  • Door locking
    with special tool
  • Transparent cover or door
    No
Materials
  • Colour
    light grey  
  • Material
    Steel
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    26
Equipment
  • Number of rows
    3
  • Quantity of rails
    3
  • Extension possible
    Yes
Safety
  • Protection index IP
    IP41
  • Protection class
    isol.class I
  • RoHS conform
    Yes