125A TPN BOARD,INVICTA,18WAY,FLUSH,FOR 50 OC TESTING JK1B18F2

EAN-Nr.
3250611021223
Packaging
1 Prt.

Technical characteristics

Configuration
  • Number of modules
    0
Compatibility
  • Suitable for lightning protection
    No
Dimensions
  • Insertion depth
    120 mm
  • Depth of installed product
    5 mm
  • Internal depth
    117 mm
  • Height of installed product
    965 mm
  • Width of installed product
    470 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.2 mm
  • Type of door closing
    non keylock
  • Identification od protection index
    41
  • Interlockable
    No
  • Door locking
    with special tool
  • Transparent cover or door
    No
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    26
Equipment
  • Quantity of rails
    0
  • Extension possible
    Yes
Standards
  • Approvals
    BS EN 61439-3
Safety
  • IK protection code against mecanical impacts
    IK05
  • Protection class
    isol.class I
  • RoHS conform
    Yes