125A TPN BOARD,INVICTA,10WAY,SURFACE,FOR 50 OC TESTING JK1B10S2

EAN-Nr.
3250611023142
Packaging
1 piece

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    0
Compatibility
  • Suitable for lightning protection
    No
Dimensions
  • Insertion depth
    120 mm
  • Depth of installed product
    125 mm
  • Internal depth
    117 mm
  • Height of installed product
    660 mm
  • Width of installed product
    445 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.2 mm
  • Identification od protection index
    41
  • Interlockable
    No
  • Door locking
    with special tool
  • Transparent cover or door
    No
Materials
  • Colour
    light grey  
  • Material
    Steel
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    26
  • Number of accessible phases
    3
Equipment
  • With energy meter
    No
  • Quantity of rails
    0
  • Can be accessorized
    Yes
  • With bell transformer
    No
  • Extension possible
    Yes
  • With socket
    No
Standards
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    IK05
  • Protection index IP
    IP41
  • Protection class
    isol.class I