Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 32A 25kA CTC HHA031Z

EAN-Nr.
3250613332365
Packaging
1 piece

Technical characteristics

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    2
  • Number of poles
    2 P
Functions
  • Trip Unit
    TM F/F
  • Integrated earth fault protection
    No
  • Concurrently switching N-neutral
    No
Controls and indicators
  • Motor drive integrated
    No
Main electrical features
  • Rated operational voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    690 V
  • Rated impulse withstand voltage
    8 kV
  • With under voltage release
    No
Electric current
  • Rated current
    32 A
  • Thermal protection nob setting xIN
    1
  • Rating current 10°C according to IEC 60947
    42 A
  • Rating current 15°C according to IEC 60947
    40.9 A
  • Rating current 20°C according to IEC 60947
    39.8 A
  • Rating current 25°C according to IEC 60947
    38.6 A
  • Rating current 30°C according to IEC 60947
    37.3 A
  • Rating current 35°C according to IEC 60947
    36.1 A
  • Rating current 40°C according to IEC 60947
    34.7 A
  • Rating current 45°C according to IEC 60947
    33.4 A
  • Rating current 50°C according to IEC 60947
    32 A
  • Rating current 55°C according to IEC 60947
    30.5 A
  • Rating current 60°C according to IEC 60947
    28.9 A
  • Rating current 65°C according to IEC 60947
    27.2 A
  • Rating current 70°C according to IEC 60947
    25.4 A
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    35 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    35 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    25 kA
  • Range of the thermal adjustment
    32 A
  • Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2
    25 kA
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    130 mm
  • Width of installed product
    50 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    5.6 W
  • Power loss per pole at In
    2.8 W
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    4000
Settings
  • Range of the magnetic adjustment
    600 A
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
  • Can be accessorized
    Yes
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m
temperatur
  • Temperature of calibration
    50 °C